Rozwiązania

PERFECT FOR HARSH ENVIRONMENTS

The selection of the right components for the optimisation of internal processes is decisive for the efficiency and safety of your transportation systems. High quality products, innovative technology and the world-wide presence of NORD DRIVESYSTEMS guarantee a high level of customer satisfaction.

Taylor made configurations

All NORD drive solutions are configured using the NORD function pyramid principle. With all the options and modules that are available, it is easy to plan and implement solutions for special requirements. Standardisation of drive components guarantees quality and ensures rapid availability for our customers.

For short and long distance conveyor systems, mill and rotary kiln drives, as well as silo operation, NORD DRIVESYSTEMS provides the very latest, energy-efficient drive solutions for every process stage in the cement industry. NORD industrial gear units can master any challenge. NORD DRIVESYSTEMS plans and delivers reliable, low maintenance drive components for the entire drive chain, including electric motors, motor rockers, couplings, brakes, back stops and Taconite seals as well as heating and/or cooling.

  • Slat conveyor
    (Industrial gear unit AS version, SK 12407 -13407)
  • Chain excavator, transport drive unit, belt conveyor
    (Industrial gear  unit SK 11307 - 12307 / 12407 - 13407)
  • Chain conveyor, grinding mill
    (Industrial gear unit SK 11407 -13407) 
  • Rotary kiln drive, auxiliary drive
    (Industrial gear unit, bevel gear unit  SK 13207 - 15207 / SK 9072.1 - 9092.1)
  • Container emptying, belt conveyor
    (Industrial gear unit SK 11307)
  • Silo emptying
    (Industrial gear unit SK 11307)